Publish your products
Bulky modular sofa - Light Sepia fabric - 1 seater - 80x95x75 cm
Bulky modular sofa - Light Sepia fabric - 1 seater - 80x95x75 cm
Bulky modular sofa - Light Sepia fabric - 1 seater - 80x95x75 cm
Bulky modular sofa - Light Sepia fabric - 1 seater - 80x95x75 cm
    Ethnicraft

    Bulky modular sofa - Light Sepia fabric - 1 seater - 80x95x75 cm

    The Bulky celebrates simplicity and versatility in one cohesive form. Its mono-volume design, softened by rounded corners and accentuated with subtle stitching details, lends understated elegance to any space. The clean silhouette pairs with luxurious upholstery and thoughtful contours to provide lasting comfort. Whether for a compact area or a spacious living room, the Bulky’s modular components can be arranged creatively to suit your needs. Choose from pre-configured options or tailor your setup to create a sofa as unique as your space.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.20016-Bulky-modular-sofa
    • Product familyBulky
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2026-09-03
    • Edition number1
    • Height (mm)75
    • Width (mm)95
    • Depth (mm)80
    Related
    • Material mainFabric
    • Weight Net (Kg)22
    Classification
    • BIMobject CategoryFurniture - Sofas
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit