Publish your products
N701 footstool - Blue fabric - 70x70x43 cm
Ethnicraft

N701 footstool - Blue fabric - 70x70x43 cm

The N701 sofa is an inviting design that oozes comfort and relaxation. By combining the different pieces and sizes, you have unlimited possibilities when it comes to creating your own unique setting. Designed by Jacques Deneef, it’s available in multiple colors and materials.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.20072-N701-footstool
  • Product familyN701
  • Product groupFootstools
  • TypeObject (single object)
  • Date of publishing2026-05-18
  • Edition number1
  • Height (mm)43
  • Width (mm)70
  • Depth (mm)70
Related
  • Material mainFabric
  • Weight Net (Kg)10.55
Classification
  • BIMobject CategoryFurniture - Sofas
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit