Publish your products
Ease lounge chair - Leche fabric - 95x90x69 cm
Ease lounge chair - Leche fabric - 95x90x69 cm
Ease lounge chair - Leche fabric - 95x90x69 cm
Ease lounge chair - Leche fabric - 95x90x69 cm
    Ethnicraft

    Ease lounge chair - Leche fabric - 95x90x69 cm

    The Ease collection places comfort and clarity at its core, offering generous proportions and quiet detailing suited to everyday living. With broad, grounding armrests and a deep, supportive seat, Ease is shaped for moments of pause. Upholstered in Italy, it pairs tactile softness with a calm, enduring presence. A considered piece that feels equally at home in relaxed and refined settings.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.20094-Ease-lounge-chair
    • Product familyEase
    • Product groupLounge Chairs
    • TypeObject (single object)
    • Date of publishing2026-02-20
    • Edition number1
    • Height (mm)69
    • Width (mm)90
    • Depth (mm)95
    Related
    • Material mainFabric
    • Weight Net (Kg)33
    Classification
    • BIMobject CategoryFurniture - Easy Chairs
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit