Publish your products
Barrow pouf - Off White fabric - 40x40x40 cm
Ethnicraft

Barrow pouf - Off White fabric - 40x40x40 cm

The Barrow Pouf is a cosy complement to any living space. Made with Italian fabrics in a range of hues, the Barrow pouf creates a relaxed atmosphere while doubling as additional seating for an indoor gathering. This easy-to-style item was designed by Jacques Deneef.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.20156-Barrow-pouf
  • Product familyBarrow
  • Product groupPoufs
  • TypeObject (single object)
  • Date of publishing2026-06-15
  • Edition number1
  • Height (mm)40
  • Width (mm)40
  • Depth (mm)40
Related
  • Material mainFabric
  • Weight Net (Kg)6.5
Classification
  • BIMobject CategoryFurniture - Sofas
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit