Publish your products
Figur sofa - Chalk fabric - 2 seater 204x107x72 cm
Figur sofa - Chalk fabric - 2 seater 204x107x72 cm
Figur sofa - Chalk fabric - 2 seater 204x107x72 cm
Figur sofa - Chalk fabric - 2 seater 204x107x72 cm
    Ethnicraft

    Figur sofa - Chalk fabric - 2 seater 204x107x72 cm

    The Figur sofa pairs generous proportions with a warm, welcoming silhouette. A gently curved backrest wraps around the seat, creating a cocooning effect that feels both elegant and embracing. Upholstered in richly textured fabric and detailed with refined double stitching, Figur offers deep comfort and visual softness. Whether for quiet lounging or shared moments, it brings relaxed sophistication to contemporary living.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.21401-Figur-sofa
    • Product familyFigur
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)107
    • Width (mm)204
    • Depth (mm)72
    Related
    • Material mainFabric
    • Weight Net (Kg)74
    Classification
    • BIMobject CategoryFurniture - Sofas
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit