Publish your products
Weave lounge chair - Bone fabric - removable cover - swivel base - 80 x 87 x 77 cm
Ethnicraft

Weave lounge chair - Bone fabric - removable cover - swivel base - 80 x 87 x 77 cm

The Weave collection brings a fresh perspective to relaxed living, combining natural materials with generous proportions. Upholstered in a linen blend, each piece offers a breathable texture and soft tactility suited to contemporary, laid-back spaces. With a deep seat, plush cushions, and a removable slipcover, Weave is designed for lasting comfort—easy to care for and even easier to live with.
Technical specification
  • Unique ref.21416-Weave-lounge-chair
  • Product familyWeave
  • Product groupSofas
  • TypeObject (single object)
  • Date of publishing2026-09-10
  • Edition number1
  • Height (mm)77
  • Width (mm)80
  • Depth (mm)87
Related
  • Material mainFabric
Classification
  • BIMobject CategoryFurniture - Easy Chairs
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit