Publish your products
Slice coffee table - varnished Minerals - Ray Whisky - oval - 105x94x33 cm
Ethnicraft

Slice coffee table - varnished Minerals - Ray Whisky - oval - 105x94x33 cm

A slice of nature to grace your home, this clever design strikes a balance to complement both modern and traditional styles and everything inbetween. The Slice's organic form is finished by hand in our unique and hard-wearing Minerals finish, making this coffee table incredibly functional.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.25930-Slice-coffee-table
  • Product familySlice
  • Product groupCoffee tables
  • TypeObject (single object)
  • Date of publishing2026-06-15
  • Edition number1
  • Height (mm)33
  • Width (mm)94
  • Depth (mm)105
Related
  • Material mainMetal
  • Weight Net (Kg)26.5
Classification
  • BIMobject CategoryFurniture - Tables
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit