Publish your products
Elements bedside table - varnished Microcement - Off White - 32x40x47 cm
Elements bedside table - varnished Microcement - Off White - 32x40x47 cm
Elements bedside table - varnished Microcement - Off White - 32x40x47 cm
    Ethnicraft

    Elements bedside table - varnished Microcement - Off White - 32x40x47 cm

    Elegant simplicity forms the basis of the Elements collection. Seamless and softened forms blend perfectly with textural character at the expert hands of artisans. Each piece offers a slightly unique identity with a high-performing, fine, earthy stone finish. Elements make a durable and stylish addition to a variety of spaces.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.26416-Elements-bedside-table
    • Product familyElements
    • Product groupBedside Tables
    • TypeObject (single object)
    • Date of publishing2026-09-03
    • Edition number1
    • Height (mm)47
    • Width (mm)40
    • Depth (mm)32
    Related
    • Material mainCement
    • Weight Net (Kg)13.55
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit