Publish your products
Elements table - varnished Microcement - Off White - round - 150x150x76 cm
Ethnicraft

Elements table - varnished Microcement - Off White - round - 150x150x76 cm

Elegant simplicity forms the basis of the Elements collection. Seamless and softened forms blend perfectly with textural character at the expert hands of artisans. Each piece offers a slightly unique identity with a high-performing, fine, earthy stone finish. Elements make a durable and stylish addition to a variety of spaces.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.26425-Elements-dining-table
  • Product familyElements
  • Product groupDining Tables
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
  • Height (mm)76
  • Width (mm)150
  • Depth (mm)150
Related
  • Material mainCement
  • Weight Net (Kg)90.1
Classification
  • BIMobject CategoryFurniture - Tables
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit