Publish your products
Roller Max desk - varnished mahogany - dark brown - pebble shape - 137x52x78 cm
Roller Max desk - varnished mahogany - dark brown - pebble shape - 137x52x78 cm
Roller Max desk - varnished mahogany - dark brown - pebble shape - 137x52x78 cm
    Ethnicraft

    Roller Max desk - varnished mahogany - dark brown - pebble shape - 137x52x78 cm

    The Roller Max collection is remarkable in its design, distinguished with its stacked wood-stick effect. With its organic yet contained form, the Roller Max desk is designed to adapt—whether placed in the centre of a room, tucked into a corner, or positioned by a window. It’s an inviting and versatile addition to any home office, hotel, or small living area.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35027-Roller-Max-desk
    • Product familyRoller Max
    • Product groupDesks
    • TypeObject (single object)
    • Date of publishing2026-09-03
    • Edition number1
    • Height (mm)78
    • Width (mm)52
    • Depth (mm)137
    Related
    • Material mainWood
    • Weight Net (Kg)34.5
    Classification
    • BIMobject CategoryFurniture - Office Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit