Publish your products
Flow console - varnished mahogany - rose brown  150x40x79 cm
Flow console - varnished mahogany - rose brown  150x40x79 cm
    Ethnicraft

    Flow console - varnished mahogany - rose brown 150x40x79 cm

    The Flow collection captures a sense of movement through softened edges and fluid lines. With gently rounded corners and subtle curves throughout, each piece exudes a vintage spirit with a refined, modern attitude, poised to complement evolving spaces and needs. The Flow console combines a slender profile with refined leg detailing, offering an elegant surface for transitional spaces without obstructing movement. Light in stance, yet rich in character.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35095-Flow-console
    • Product familyFlow
    • Product groupConsoles
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)40
    • Width (mm)150
    • Depth (mm)79
    Related
    • Material mainWood
    • Weight Net (Kg)25.1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit