Publish your products
Brutalist side table - varnished mahogany - rose brown - rectangular - 60x40x45 cm
Brutalist side table - varnished mahogany - rose brown - rectangular - 60x40x45 cm
Brutalist side table - varnished mahogany - rose brown - rectangular - 60x40x45 cm
    Ethnicraft

    Brutalist side table - varnished mahogany - rose brown - rectangular - 60x40x45 cm

    With bold presence and a distinctive form, the Brutalist offers a striking interpretation of functional furniture. Crafted entirely from solid mahogany, each piece is defined by its strong silhouette and carved openings—balancing mass with negative space. A rich stain and varnish finish enhance the natural grain of the wood, adding depth and warmth to its architectural shape. Both statement and surface, the Brutalist collection brings enduring character to any setting.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35160-Brutalist-side-table
    • Product familyBrutalist
    • Product groupSide Tables
    • TypeObject (single object)
    • Date of publishing2026-02-20
    • Edition number1
    • Height (mm)45
    • Width (mm)40
    • Depth (mm)60
    Related
    • Material mainWood
    • Weight Net (Kg)11.6
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit