Publish your products
Torsion table - varnished oak - square - 70x70x76 cm
Torsion table - varnished oak - square - 70x70x76 cm
    Ethnicraft

    Torsion table - varnished oak - square - 70x70x76 cm

    Alain van Havre's known and loved Torsion design, with a solid oak square table top. The dining table - an epitome of advanced woodworking techniques - oozes simple elegance and complements every interior.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50021-Torsion-dining-table
    • Product familyTorsion
    • Product groupBistro Dining Tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)76
    • Width (mm)70
    • Depth (mm)70
    Related
    • Material mainOak
    • Weight Net (Kg)25
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit