Publish your products
Aleta bar stool - varnished oak - brass coloured metal - Ivory chenille 51x55x91 cm
Aleta bar stool - varnished oak - brass coloured metal - Ivory chenille 51x55x91 cm
Aleta bar stool - varnished oak - brass coloured metal - Ivory chenille 51x55x91 cm
    Ethnicraft

    Aleta bar stool - varnished oak - brass coloured metal - Ivory chenille 51x55x91 cm

    Aleta, meaning “little wing” in Spanish, takes inspiration from the delicate form of a dragonfly’s wings—light, agile, and beautifully poised. Its refined silhouette and subtle curves evoke a sense of weightlessness, while its carefully considered proportions offer both balance and comfort. Aleta is an elevated perch, where nature’s elegance meets contemporary sophistication.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50209-Aleta-bar-stool
    • Product familyMorpho by Tomorrowland
    • Product groupBar stools
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)55
    • Width (mm)51
    • Depth (mm)91
    Related
    • Material mainOak
    • Weight Net (Kg)10.5
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit