Publish your products
Eye lounge chair - varnished oak - Sienna leather - upholstered backrest + seat - 74x77x73 cm
Eye lounge chair - varnished oak - Sienna leather - upholstered backrest + seat - 74x77x73 cm
Eye lounge chair - varnished oak - Sienna leather - upholstered backrest + seat - 74x77x73 cm
Eye lounge chair - varnished oak - Sienna leather - upholstered backrest + seat - 74x77x73 cm
    Ethnicraft

    Eye lounge chair - varnished oak - Sienna leather - upholstered backrest + seat - 74x77x73 cm

    Beauty is in the eye of the beholder. With sleek, angular, front legs and flowing smooth connections, the Eye lounge chair is a hallmark solid wooden seating design. The curved backrest, reminiscent of a winked eye, inspired the name of the chair. Think subtle elegance with a stylish edge.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50674-Eye-lounge-chair
    • Product familyEye
    • Product groupLounge Chairs
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)73
    • Width (mm)77
    • Depth (mm)74
    Related
    • Material mainOak
    • Weight Net (Kg)12
    Classification
    • BIMobject CategoryFurniture - Easy Chairs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit