Publish your products
PI wall mounted desk - varnished oak - 140 x 48 x 126 cm
PI wall mounted desk - varnished oak - 140 x 48 x 126 cm
    Ethnicraft

    PI wall mounted desk - varnished oak - 140 x 48 x 126 cm

    The PI collection honours nature’s design by keeping the strength, curves and lines, as nature intended. Interesting shapes are discovered in this sleek and stylish, polished imperfect, finish. Each PI item is finished by hand to ensure that the individual character of the wood is respected. The PI wall-mounted desk is a practical solution for smaller spaces, ideal for setting a laptop on for a place to focus at home.
    Technical specification
    • Unique ref.51348-PI-wall-mounted-desk
    • Product familyPolished Imperfect
    • Product groupDesks
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)126
    • Width (mm)140
    • Depth (mm)48
    Related
    • Material mainOak
    Classification
    • BIMobject CategoryFurniture - Office Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit