Publish your products
Bok side table - varnished oak - black - round - 43x43x50 cm
Bok side table - varnished oak - black - round - 43x43x50 cm
Bok side table - varnished oak - black - round - 43x43x50 cm
    Ethnicraft

    Bok side table - varnished oak - black - round - 43x43x50 cm

    The Bok side table was designed to attract attention without diverting it from the items you choose to display on it. From art to books or plants, with the Bok side table, your object of choice has found its stage.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51510-Bok-side-table
    • Product familyBok
    • Product groupSide tables
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)50
    • Width (mm)43
    • Depth (mm)43
    Related
    • Material mainOak
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit