Publish your products
Bok counter stool - varnished oak - Cognac leather - 50x50x93 cm
Bok counter stool - varnished oak - Cognac leather - 50x50x93 cm
Bok counter stool - varnished oak - Cognac leather - 50x50x93 cm
Bok counter stool - varnished oak - Cognac leather - 50x50x93 cm
    Ethnicraft

    Bok counter stool - varnished oak - Cognac leather - 50x50x93 cm

    Reminiscent of a goat's curved horns, the Bok collection combines sculptural elegance and contemporary crafting into a graceful and airy form. Over the years, the Bok dining chair has become one of Ethnicraft's most recognisable designs — and the Bok stool, a clever adaptation that echoes its distinctive silhouette.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51564-Bok-counter-stool
    • Product familyBok
    • Product groupCounter stools
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)93
    • Width (mm)50
    • Depth (mm)50
    Related
    • Material mainOak
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit