Publish your products
Bok coffee table - oak - oblong - 1 shelf - 120x60x40 cm
Bok coffee table - oak - oblong - 1 shelf - 120x60x40 cm
Bok coffee table - oak - oblong - 1 shelf - 120x60x40 cm
    Ethnicraft

    Bok coffee table - oak - oblong - 1 shelf - 120x60x40 cm

    Reminiscent of a goat's curved horns, the Bok collection combines sculptural elegance and contemporary crafting into a graceful and airy form. A refined addition, the Bok coffee table provides the foundation to any living space.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51585-Bok-coffee-table
    • Product familyBok
    • Product groupCoffee tables
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)40
    • Width (mm)60
    • Depth (mm)120
    Related
    • Material mainOak
    • Weight Net (Kg)25
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit