Publish your products
Kabuki side table - oak - rectangular - 103x30x40 cm
Kabuki side table - oak - rectangular - 103x30x40 cm
    Ethnicraft

    Kabuki side table - oak - rectangular - 103x30x40 cm

    Find balance and symmetry in the Kabuki side table, available in solid oak. Designed by the multitalented commercial artist Reynaldo Zapp, this item brings a sense of peace to the living space. Pair the Kabuki with the Mellow modular sofa, or as a stand-alone side table — versatility, understated style and functionality are assured.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51789-Kabuki-side-table
    • Product familyKabuki
    • Product groupSide tables
    • TypeObject (single object)
    • Date of publishing2026-09-03
    • Edition number1
    • Height (mm)40
    • Width (mm)30
    • Depth (mm)103
    Related
    • Material mainOak
    • Weight Net (Kg)11
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit