Publish your products
Blend table - varnished oak top - Dark Bronze base - round - 90x90x76 cm
Ethnicraft

Blend table - varnished oak top - Dark Bronze base - round - 90x90x76 cm

The Blend dining table is a dynamic solution that evolves to the needs of modern spaces. Its design features interchangeable table tops, offering flexibility to match any aesthetic, particularly in commercial settings. Compact and versatile, the Blend balances practicality and style for spaces that demand adaptability.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.51948-Blend-dining-table
  • Product familyBlend
  • Product groupBistro Dining Tables
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
  • Height (mm)76
  • Width (mm)90
  • Depth (mm)90
Related
  • Material mainOak
  • Weight Net (Kg)29.9
Classification
  • BIMobject CategoryFurniture - Tables
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit