Publish your products
Osso bar stool - varnished oak - 57x33x80 cm
Osso bar stool - varnished oak - 57x33x80 cm
Osso bar stool - varnished oak - 57x33x80 cm
    Ethnicraft

    Osso bar stool - varnished oak - 57x33x80 cm

    Osso is one of our most popular designs because of its versatility. This bar stool height adds yet another option to its wide array of possibilities - a sleek standing desk stool for example.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.53034-Osso-bar-stool
    • Product familyOsso
    • Product groupBar stools
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)80
    • Width (mm)33
    • Depth (mm)57
    Related
    • Material mainOak
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit