Publish your products
Osso counter stool - varnished oak - black - 57x33x67 cm
Osso counter stool - varnished oak - black - 57x33x67 cm
Osso counter stool - varnished oak - black - 57x33x67 cm
    Ethnicraft

    Osso counter stool - varnished oak - black - 57x33x67 cm

    Osso is one of our most popular designs because of its versatility. The height of this solid oak counter stool adds yet another option to its wide array of possibilities - as an elegant and sturdy kitchen stool for example.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.53045-Osso-counter-stool
    • Product familyOsso
    • Product groupCounter stools
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)67
    • Width (mm)33
    • Depth (mm)57
    Related
    • Material mainOak
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit