Publish your products
Geometric rack - oak - 210x35x130 cm
Geometric rack - oak - 210x35x130 cm
Geometric rack - oak - 210x35x130 cm
    Ethnicraft

    Geometric rack - oak - 210x35x130 cm

    In the Geometric collection, shapes intersect in unexpected ways, creating playful contrasts with light and shadow at every angle. The Geometric rack offers an eyecatching display for treasured objects and mementos.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.55015-Geometric-rack
    • Product familyGeometric
    • Product groupRacks
    • TypeObject (single object)
    • Date of publishing2026-01-08
    • Edition number1
    • Height (mm)130
    • Width (mm)35
    • Depth (mm)210
    Related
    • Material mainOak
    • Weight Net (Kg)82
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit