Publish your products
Geometric sofa console - oak - 210x35x67 cm
Geometric sofa console - oak - 210x35x67 cm
    Ethnicraft

    Geometric sofa console - oak - 210x35x67 cm

    In the Geometric collection, shapes intersect in unexpected ways, creating playful contrasts with light and shadow at every angle. The Geometric console offers an eye-catching addition to an entry or hallway. IIDA/HD Expo 2024 Product Design Awards - Winner - Casegoods and Freestanding Furniture category.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.55017-Geometric-sofa-console
    • Product familyGeometric
    • Product groupConsoles
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)67
    • Width (mm)35
    • Depth (mm)210
    Related
    • Material mainOak
    • Weight Net (Kg)48
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit