Selecting the location and language will prioritise localised information. Continue
Thermostat Round Display
Eurapo

Thermostat Round Display

ORC236/ORC246

Round Display is the remote interface in digital version for the management of the fan-coil unit.

It permits to visualize and modify the setting of the main parameters of the system, thanks to the intuitive management of the functions and to the 3.5-inch backlit screen.

Round Display console for wall installation.

Available in white (ORC236) or black (ORC246).

Functions and features:

- Off / Economy / Comfort status

- room temperature setting

- operating mode setting (cooling-heating-ventilation) - fan speed selection - alarms and warnings

- backlit display 

Also available for wall built-in "503" module.

Specification
  • The console is connected to the OPower card installed on the water terminal unit with a double-insulated 4-conductor cable for power supply and information exchange of the RS-485 Console Bus network; it is equipped with a LCD backlit screen and four touch buttons for the parameters and operation mode settings of the fan coil unit:

    • Status: OFF-Comfort-Economy

    • Fan: Min, Med, Max, and Auto

    • Functioning mode: Cooling-Heating-Fan

    • Room temperature setting (set-point)

    The console is equipped with a NTC sensor for the detection of the room temperature.

    The Round Display console can also be used as Service Tool (diagnostic tool), allowing:

    • Identification by code of any alarm states.

    • Modbus address assignment or change and I/O status verification.

    Power supply 12[Vdc].

    Absorbed power 0.192 [W].

    Protection grade IP 30 after installation.

    Operating conditions 0÷50 [°C] - 10÷90[%] (without condensation).

    Storage temperature -10/+60 [°C].

    Weight 70 [g].

Technical specification
  • Unique ref.thermostat-round-display
  • Collection setOMNIBUS 360
  • CollectionRoom Thermostat
  • TypeObject (single object)
  • Date of publishing2022-10-18
  • Edition number1
  • Height (mm)90
  • Width (mm)130
  • Depth (mm)40
Related
  • Material mainPlastic
  • Weight Net (Kg)0.07
Classification
  • BIMobject CategoryHVAC - Control Panels
  • IFC classificationElectric Appliance
  • OmniClass TitleInternal Climate Monitoring and Control Panel
  • OmniClass Number23-27 13 11

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City