Publish your products
EAC Modern Single Slim Rectangular Solid Baluster
EAC Modern Single Slim Rectangular Solid Baluster

    EAC Modern Single Slim Rectangular Solid Baluster

    Refined Minimalism for Modern Interiors
    Our Modern Single Slim Rectangular Solid Baluster delivers sleek sophistication with a subtle architectural edge. Measuring 2 1/4" wide by 44" high and crafted from durable 1/2" square steel, this baluster provides a strong, stable foundation for stair and landing railings while maintaining a clean, minimalist profile. Its slim rectangular form complements both contemporary and transitional interiors—offering a refined visual accent without overwhelming the space. Engineered for durability and elegance, it's the perfect choice for projects seeking modern restraint with structural integrity.


    Specification
    • Post Material: Steel

      Stainless Steel Tube Thickness: 12.7mm (1/2")

      Baluster Height: 1117.6mm (44")

      Baluster Width: 57.15mm (2 1/4″)

    Technical specification
    • Unique ref.EAC_Modern_Single_Slim_Rectangular_Solid_Baluster
    • Product familyStyles - Traditional Railings
    • Product groupGeometric Balusters
    • TypeBuilding Materials
    • Date of publishing2025-07-24
    • Edition number1
    • Height (inches)44
    • Width (inches)2.25
    • Depth (inches)0.5
    Related
    • Material mainSteel
    • Material secondarySteel
    • Weight Net (Lbs)3.89
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_76_06
    • Uniclass 2015 DescriptionBalusters and newel posts
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States