Set your location and language to prioritise localised information. Continue
Avesta: Corner Style Electric Fireplace

Avesta: Corner Style Electric Fireplace

The Avesta Corner Style is a state-of-the-art, 72”, linear electric fireplace that provides a cozy atmosphere in any home. With its sleek and modern design, it offers a unique blend of style and functionality that is sure to impress.

One of the standout features of the Avesta is its advanced LED technology, which creates a realistic and dynamic flame effect that is sure to mesmerize. Whether you’re looking to create a warm atmosphere in your living room or add a touch of elegance to your bedroom, the EvonicFires Avesta is the perfect solution.

Another great aspect of the Avesta is its versatility. You can control the fire effect and heat output from the comfort of your couch using our e-smart cloud App, or with the simple touch of a button on the remote control. You can also choose from a variety of flame settings to find the perfect match for your mood and decor. Enjoy the realistic flame look of the Embers setting, imagine you are looking at the northern sky with Aurora, or party with the rainbow colors of Spectrum.

This model also comes in Single-Sided and 3-Sided.

Featuring the latest varicolored LED technology, our Halo models come with a choice of 6 unique & vibrant flame displays to select from, giving users the opportunity to select their desired flame effect to suit the mood or occasion.

Fireplace features
– RGB driven LED technology
– Simple setup process that pairs your fireplace to your home router
– Works with Amazon Alexa and Google Assistant
– Remote included
– Choice of 6 pre-set flame displays
– Control brightness, flame speed and temperature
– 1,500W heat output (5,115 BTU/hr)
– SCHOTT CONTURAN MAGIC® Anti-reflective front glass
– E-smart cloud app controlled
– Bespoke fuel bed – amber and clear glass chippings
– Independent fuel bed settings
– Overbed illumination

Specification
  • Fuel : None

    Flame Effect : Powered by Electricity

    Heat Output : 1,500w (5,115 BTU/hr)

    Power Supply : 15 Amp, 120 Volt Circuit

    Viewable Opening : 69 W x 16-1/8" H

    Venting : N/A

    Interior : Mirrored Glass

    Remote Control : Remote, E-touch Cloud App Wifi Enabled, Amazon Alexa, Google Assistant

    Glass : SCHOTT CONTURAN® MAGIC Anti-Reflective

    Certified : UL E54813, UL E228455, UL E140692

Technical specification
  • Unique ref.avesta-corner-electric-fireplace-copy
  • Product familyEvonicfires - Electric
  • Product group3-Sided
  • TypeObject (single object)
  • Date of publishing2023-03-23
  • Edition number1
  • Height (inches)16.13
  • Width (inches)69
  • Depth (inches)11.8
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Lbs)162
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • OmniClass TitleFireplaces
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States