Set your location and language to prioritise localised information. Continue
Domofocus - Indoor Suspended Rotating Fireplace

Domofocus - Indoor Suspended Rotating Fireplace

“A composition that rhythmically structures space.” - Focus Fires

The Domofocus’ smaller size boasts a larger hearth opening, 9 ¼ inches high to the Gyrofocus’ 8 inches, for a better view of the hypnotic allure of a wood burning fire.

This model is also available in an indoor as well as outdoor version. The indoor version offers a selection of either a black or white finish while the outdoor is available in black and Hematite Rust. The shape and versatility of this contemporary fireplace not only makes it an efficient source of heat but also a showpiece and work of art.

Specification
  • Fuel Type : Wood

    Nominal Heat Output: 6 KW

    Unit Diameter : 43.5"

    Viewable Opening : 31 1/16" W x 8 11/16" H

    Venting : Natural Vent - 8" Inside Diameter (Class A Pipe)

    Finish : Flat Black (Standard) & White with Black Interior (Optional)

    Certification : UL 737-2011 (U.S.A.) & ULC-S627-00 (CAN) - Wood Fireplace

    Efficiency: 57.8 %

Technical specification
  • Unique ref.domofocus-indoor-suspended-rotating-fireplace
  • Product familyFocus - Central and Suspended
  • Product groupDomofocus
  • TypeObject (single object)
  • Date of publishing2023-04-11
  • Edition number1
  • Height (inches)25.5
  • Width (inches)43.5
  • Depth (inches)43.5
Related
  • Material mainSteel
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Lbs)214
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • OmniClass TitleFireplaces
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States