E60: 3-Sided Electric Fireplace

E60: 3-Sided Electric Fireplace

Becoming a standard for so many modern designers, the E60 corner style electric fireplace features a completely frameless finish and style to spare. Evoflame technology creates a stunning flame effect while providing all the added benefits of an electric fireplace such as energy efficiency and installation flexibility.

A linear electric fireplace proportioned perfectly.

At 60″ wide this fireplace can fit into a wide variety of spaces, doesn’t necessitate any venting and still has the ability to turn heads. The included heater paired with a realistic Woodland Log Set gives the feeling of sitting next to a classic wood fireplace with a contemporary and eco-friendly twist.

Featuring the revolutionary Evoflame HD flame effect

  • An LED flame animation projected onto a mirrored background.
  • Along the front is a flickering light that is projected across the logs.
  • There are lights projected down from the top of the unit to further illuminate the logs.
  • The bed is made of chrome with vermiculite glued to it. This surface reflects the flickering lights to give the illusion that it is coming from under the logs.
  • Models have an anti-reflective glass front.
  • This surface is 70% less reflective and gives the illusion that there is no front glass.
  • Can connect to your device through Bluetooth.
  • Each unit has a heater with an adjustable thermostat.
Specification
  • Fuel : None

    Flame Effect : Powered by Electricity

    Heat Output : 3,400 - 6,800 BTU/hr

    Power Supply : 15 Amp, 120 Volt Circuit

    Viewable Opening : 59 1/4" W x 13 3/16" H

    Venting : N/A

    Interior : Mirrored Glass

    Remote Control : E-touch App Control

    Glass : SCHOTT CONTURAN® MAGIC Anti-Reflective

    Certified : UL E54813, UL E228455, UL E140692

Technical specification
  • Unique ref.e60-3-sided-electric-fireplace
  • Collection setEvonicfires - Electric
  • Collection3-Sided
  • TypeObject (single object)
  • Date of publishing2022-02-11
  • Edition number1
  • Height (inches)13.2
  • Width (inches)58.25
  • Depth (inches)11.8
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Lbs)114
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 1.4 CodeL828
  • Uniclass 1.4 DescriptionFireplaces
  • Uniclass 2.0 CodePR-60-36-74
  • Uniclass 2.0 DescriptionRoom Heaters
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • NBS Reference Code60-36-74
  • NBS Reference DescriptionRoom Heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States