Publish your products
Ergofocus - Indoor Floating Open-Faced Fireplace
Ergofocus - Indoor Floating Open-Faced Fireplace
Ergofocus - Indoor Floating Open-Faced Fireplace

    Ergofocus - Indoor Floating Open-Faced Fireplace

    4.6 out of 5 stars4.6(5 reviews)

    ‘Why should fire be fixed to the ground?’ asks Dominique Imbert. ‘I wanted my fireplaces to hang from the sky.’

    This suspended and rotating modern wood fireplace is a response to this wish. Its pure, elegant shape is not only perfectly proportioned but maximizes heat efficiency. The blend of function and form makes the Ergofocus one of the most popular of Focus’ suspended models.

    The Ergofocus hanging fireplace is hand-made by Focus Fires (France) and is distributed by European Home for installations in North America.

    Specification
    • Fuel Type : Wood

      Unit Width : 37-1/2"

      Viewable Opening : 29 1/8" W x 7 7/8" H

      Venting : Natural Vent - 8" Inside Diameter (Class A Pipe)

      Finish : Flat Black (Standard) & White with Black Interior (Optional)

      Certification : UL 737-1996 (U.S.A.) & ULC-S627-00 (CAN) - Vented Wood Fireplaces

      CO Output : 0.12 %

      Nominal Heat Output : 5 KW

      Efficiency: 46.1 %

    Technical specification
    • Unique ref.ergofocus-indoor-floating-open-faced-fireplace
    • Product familyFocus - Central and Suspended
    • Product groupErgofocus
    • TypeObject (single object)
    • Date of publishing2022-02-16
    • Edition number1
    • Height (inches)27.2
    • Width (inches)37.4
    • Depth (inches)37.4
    Related
    • Material mainSteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Lbs)168.6
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States