Filiofocus Central 1600 & 2000 Central Glassed FireplaceFiliofocus Central 1600 & 2000 Central Glassed FireplaceFiliofocus Central 1600 & 2000 Central Glassed FireplaceFiliofocus Central 1600 & 2000 Central Glassed Fireplace
View previous images
View next images

Filiofocus Central 1600 & 2000 Central Glassed Fireplace

The glass-panel, fixed-hood, natural vent Filiofocus comes in two versions: version 2000 and version 1600. This model has four-sided, see-through style curved heat-resistant glass panels. Now available in both wood-burning and gas options for added flexibility in your space.

The refined and original Filiofocus was awarded the Gold Medal for Design at the Batimat trade exhibition in Paris, and the Silver Medal for design in Stuttgart.

The Filofocus is hand-made by Focus Fires (France) and is distributed by European Home for installations in North America.

Specification
  • Fuel Options : Wood, Natural Gas, or Propane

    Heat Output (Natural Gas) : 27,000 - 42,000 BTU/hr

    Heat Output (LPG) : 27,000 - 43,500 BTU/hr

    Unit Diameter (1600) : 44"

    Unit Diameter (2000) : 45-1/2"

    Viewable Opening (1600) : 25 1/2" Diameter x 15" H

    Viewable Opening (2000) : 28 1/2" Diameter x 18 3/4" H

    Venting (1600) : Natural Vent - 8" Inside Diameter (Class A Pipe)

    Venting (2000) : Natural Vent - 10-3/4" Inside Diameter (Class A Pipe)

    Finish : Flat Black (Standard) or White (Optional)

    Flame Adjustment : Yes

    Remote Control : Yes

    Electronic Ignition : Yes

    Certification : UL 737-1996 (U.S.A.) & ULC-S627-00 (CAN) - Vented Wood Fireplaces

    CO Output : 0.15 %

    Nominal Heat Output : 4.5 KW

    Efficiency: 50 %

Technical specification
  • Unique ref.filiofocus-central-1600-and-2000-central-glassed-fireplace
  • Collection setFocus - Central and Suspended
  • CollectionFiliofocus
  • Date of publishing2022-02-17
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inFrance
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 1.4 CodeL828
  • Uniclass 1.4 DescriptionFireplaces
  • Uniclass 2.0 CodePR-60-36-74
  • Uniclass 2.0 DescriptionRoom Heaters
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • NBS Reference Code60-36-74
  • NBS Reference DescriptionRoom Heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States