H Series: Peninsula Gas Fireplace

H Series: Peninsula Gas Fireplace

The H Series vent-free peninsula-style contemporary gas fireplace is everything you are looking for and more. Open-faced fireplace. Check. 3-sided style with a cantilevered top. Check. Beautiful fire media options. 99% efficiency rating. Zero clearance with vent-free installation, saving money and almost eliminating architectural restrictions. Modern frameless finish. And finally, a robust and adjustable flame that will bring warmth and allure to any space. Check. Mate.

The H Series modern linear gas fireplace is available in three lengths: 42″, 60″, and 72″. (60″ model pictured above.)

All H Series fireplaces feature high-quality fire media, which sits directly in the flames and covers the burner. Choose between multiple colors of fire glass or Carrara pebbles.

Specification
  • Gas Type : Natural Gas

    Heat Output (Natural Gas) : 25,000 - 37,500 BTU/hr

    Heat Output (LPG) : N/A

    Viewable Opening : 42" / 60" / 72" W x 18" H

    Flame Length : 37-1/2"

    Venting : N/A

    Flame Adjustment : Yes

    Standard Interior : Satin Black

    Optional Designer Interiors : Black Enamel or Concrete Style

    Remote Control : Yes

    Electronic Ignition : Yes

    Certification : ANSI Z21.11.2

    MA Approval Code : G1-1020-113

    Efficiency: 99%

Technical specification
  • Unique ref.h-series-peninsula-gas-fireplace
  • Collection setEuropean Home - Vent Free
  • CollectionPeninsula
  • TypeObject (single object)
  • Date of publishing2022-02-25
  • Edition number1
  • Height (inches)28.13
  • Depth (inches)18
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 1.4 CodeL828
  • Uniclass 1.4 DescriptionFireplaces
  • Uniclass 2.0 CodePR-60-36-74
  • Uniclass 2.0 DescriptionRoom Heaters
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • NBS Reference Code60-36-74
  • NBS Reference DescriptionRoom Heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
United States