Publish your products
J Series M2: See-Through Outdoor Gas Fireplace

J Series M2: See-Through Outdoor Gas Fireplace

Light up the night! This see through outdoor vent-free contemporary gas fireplace features LED interior lights and a robust linear flame. It’s the perfect accompaniment to a chic outdoor cocktail party or a simple and cozy fire with family and friends. No collecting wood or minding the fire, simply use the remote controls to ignite your flames and the multi-colored LED light display. All that is left is to kick back and enjoy the warmth and ambiance this outdoor gas fireplace provides.

  • The J Series M2 see-through outdoor gas fireplace is completely vent-free, offering you a greater flexibility for your outdoor patio design.
  • Made of durable and weather-resistant stainless steel for years of well-crafted beauty.
  • Glass-free design, so nothing comes between you and your flames.
  • Featuring a viewable opening of 60″ wide by 17-1/2″ tall.
  • Controlled via remote control and/or a wall switch.

Please also check out the single-sided configuration of this outdoor ventless gas fireplace.

Designed and manufactured in the U.S.A.

Specification
  • Gas Type : Natural Gas or Propane

    Heat Output (Natural Gas) : 49,901 - 65,678 BTU/hr

    Heat Output (LPG) : 48,308 - 64,211BTU/hr

    Viewable Opening : 60" W x 17-1/2" H

    Fireplace Weight : 180 lb (82 kg)

    Venting : N/A

    Interior : Stainless Steel

    Safety Screen : Optional

    Control : Remote Controls (For Flames and LEDs) & Wall Control

    Flame Adjustment : Yes

    Electronic Ignition : Yes

    Certification : ANSI Z21.97-2017 / CSA 2.41-2017 - Outdoor Decorative Gas Appliances, CSA 2.17-2017 - Gas Appliance for Use at High Altitudes

    MA Approval Code : P1-0319-444

Technical specification
  • Unique ref.j-series-m2-see-through-outdoor-gas-fireplace
  • Product familyEuropean Home - Vent Free
  • Product groupSee-Through
  • TypeObject (single object)
  • Date of publishing2022-03-03
  • Edition number1
  • Height (inches)17.5
  • Width (inches)60
  • Depth (inches)18
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)180
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • OmniClass TitleFireplaces
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States