Linnea Single-Sided Electric Fireplace

Linnea Single-Sided Electric Fireplace

The Linnea Single-Sided has a long and stunning viewable opening of 59 1/4” wide by 13” tall making it an impressive feature in any home, condo, or even business.

Halo models come with a choice of 6 unique & vibrant flame displays to select from, giving users the opportunity to select their desired flame effect to suit the mood or occasion. The Halo range also incorporates a clear fuel bed design, allowing underbed illumination to complement the bespoke log set and stunning glass chipping decoration.

Fireplace features
– RGB driven LED technology
– Simple setup process that pairs your fireplace to your home router
– Works with Amazon Alexa
– Choice of 6 pre-set flame displays
– Control brightness, flame speed, and temperature
– 1500W heat output
– SCHOTT CONTURAN MAGIC® Anti-reflective front glass
– E-smart app-controlled
– Bespoke fuel bed – amber and clear glass clippings
– Independent fuel bed settings
– Overbed illumination

Specification
  • Fuel: None

    Flame Effect: Powered by Electricity

    Heat Output: 3,400 - 6,800 BTU/hr

    Power Supply: 15 Amp, 120 Volt Circut

    Viewable Opening: 59 1/4" W x 13 3/16" H

    Venting: N/A

    Interior: Mirrored Glass

    Remote Control: e-smart App control

    Glass: SCHOTT CONTURAN MAGIC® Anti-reflective front glass

    Certified: UL E54813, UL E228455, UL E140692

Technical specification
  • Unique ref.linnea-single-sided-electric-fireplace
  • Collection setEvonicfires - Electric
  • CollectionSingle Sided
  • TypeObject (single object)
  • Date of publishing2022-03-03
  • Edition number1
  • Height (inches)13.2
  • Width (inches)59.25
  • Depth (inches)11.8
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Lbs)119
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 1.4 CodeL828
  • Uniclass 1.4 DescriptionFireplaces
  • Uniclass 2.0 CodePR-60-36-74
  • Uniclass 2.0 DescriptionRoom Heaters
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • NBS Reference Code60-36-74
  • NBS Reference DescriptionRoom Heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States