Sky L Vertical Single-Sided Gas Fireplace

Sky L Vertical Single-Sided Gas Fireplace

This vertical direct vent gas fireplace reinvents the idea of modern fireplace design and instantly provides a stunning focal point in any space. Adjust the flame height and the intensity – all at the touch of a button.

Element4 fireplaces feature unique Fire Media options, which sit directly in the flames. Choose between log set, fire glass, white Carrara pebbles, grey stones or our new Landscapes Series of pre-curated media mixes. Scroll down to see them all.

So what sets this vertical fireplace apart? The Sky Large highlights designer trim, improved tube-style burners, and the E-Save Control System which can save up to 45% on fuel consumption, making for a stylish and efficient fireplace. Moreover, all Element4 fireplaces can be fitted for propane.

The Sky is produced by Element4 B.V., the award-winning fireplace manufacturer from the Netherlands, and is imported and distributed by European Home for installations in North America.

Specification
  • Gas Type : Natural Gas or Propane

    Burner : Double Burner

    Heat Output (Natural Gas) : 17,000 - 44,000 BTU/hr

    Heat Output (LPG) : 11,000 - 36,000 BTU/hr

    Viewable Opening : 27-5/16" W x 62-5/8" H

    Framing : Please refer to the Installation Manual for more information

    Venting : Requires 5" x 8" direct vent

    Flame Adjustment : Yes

    Standard Interior : Anthracite

    Optional Designer Interiors : Reflective Black or Concrete Style

    Remote Control : Yes

    Fireplace Control Options : Puck Wall Control, Home Automation Cable, ProControl (App Control)

    Electronic Ignition : Yes

    Certification : ANSI Z21.11.50a-2008, CSA 2.22a-2008, CSA P.4 - Vented Gas Fireplaces

    Mass Approval Code: G3-0219-3

    Efficiency: 81.5%

Technical specification
  • Unique ref.sky-l-vertical-single-sided-gas-fireplace
  • Collection setElement4 - Direct Vent
  • CollectionSingle Sided
  • TypeObject (single object)
  • Date of publishing2022-03-14
  • Edition number1
  • Height (inches)62.5
  • Width (inches)27.25
  • Depth (inches)15.5
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Lbs)415
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 1.4 CodeL828
  • Uniclass 1.4 DescriptionFireplaces
  • Uniclass 2.0 CodePR-60-36-74
  • Uniclass 2.0 DescriptionRoom Heaters
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • NBS Reference Code60-36-74
  • NBS Reference DescriptionRoom Heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States