Sky M Single-Sided Gas Fireplace

Sky M Single-Sided Gas Fireplace

Following the success of the impressive Sky Large and Sky T Large models comes the more modest Sky Medium. Standing at 3 feet, 11 inches (120 cm) the Sky M features the innovative Real Flame burner system giving the natural look of flames wrapped around the logs. This system has three burners to create two settings, a robust fire, and a soft low flame.

The Sky M is produced by Element4 B.V., the award-winning fireplace manufacturer from the Netherlands, and is imported and distributed by European Home for installations in North America.

Specification
  • Gas Type : Natural Gas or Propane

    Burner : Real Flame Tunnel

    Heat Output (Natural Gas) : 10,132 - 61,301 BTU/hr

    Heat Output (LPG) : 8,907 - 42,971 BTU/hr

    Viewable Opening : 27-5/8" W x 47-1/4" H

    Framing : Please refer to the Installation Manual for more information

    Approximate Fireplace Weight: 308 lbs.

    Venting : Requires 5" x 8" direct vent

    Flame Adjustment : Yes

    Standard Interior : Anthracite

    Optional Designer Interiors : Reflective Black or Concrete Style

    Remote Control : Yes

    Fireplace Control Options : Puck Wall Control, Home Automation Cable, ProControl (App Control)

    Electronic Ignition : Yes

    Certification : ANSI Z21.11.50a-2008, CSA 2.22a-2008, CSA P.4 - Vented Gas Fireplaces

    Efficiency: 90%

Technical specification
  • Unique ref.sky-m-single-sided-gas-fireplace
  • Collection setElement4 - Direct Vent
  • CollectionSingle Sided
  • TypeObject (single object)
  • Date of publishing2022-03-10
  • Edition number1
  • Height (inches)47.25
  • Width (inches)27.5
  • Depth (inches)15.25
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Lbs)308
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 1.4 CodeL828
  • Uniclass 1.4 DescriptionFireplaces
  • Uniclass 2.0 CodePR-60-36-74
  • Uniclass 2.0 DescriptionRoom Heaters
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • NBS Reference Code60-36-74
  • NBS Reference DescriptionRoom Heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States