Sky M T See-Through Gas Fireplace

Sky M T See-Through Gas Fireplace

Following the success of the impressive Sky Large and Sky T Large models comes the more modest Sky T Medium see through fireplace. Standing at 3 feet, 11 inches (120 cm) the Sky T Medium features the innovative Real Flame burner system giving the natural look of flames wrapped around the logs. This system has three burners to create two settings, a robust fire, and a soft low flame. This tunnel burner is specially designed so that the flames look equally impressive on both sides!

So what sets this vertical fireplace apart? The Sky T Medium features designer trim and the E-Save Control System which can save up to 45% on fuel consumption, making for a stylish and efficient fireplace. Moreover, all Element4 fireplaces can be fitted for propane.

Specification





































































  • Gas Type Natural Gas or Propane
    Burner Real Flame Tunnel
    Heat Output (Natural Gas) 10,132 - 61,301 BTU/hr
    Heat Output (LPG) 8,907 - 42,971 BTU/hr
    Viewable Opening 27-5/8" W x 47-1/4" H
    Framing Please refer to the Installation Manual for more information
    Approximate Fireplace Weight 308 lbs.
    Venting Requires 5" x 8" direct vent
    Flame Adjustment Yes
    Standard Interior Anthracite
    Optional Designer Interiors Reflective Black or Concrete Style
    Remote Control Yes
    Fireplace Control Options Puck Wall Control, Home Automation Cable, ProControl (App Control)
    Electronic Ignition Yes
    Certification ANSI Z21.11.50a-2008, CSA 2.22a-2008, CSA P.4 - Vented Gas Fireplaces
    Efficiency 90%
Technical specification
  • Unique ref.sky-m-t-see-through-gas-fireplace
  • Collection setElement4 - Direct Vent
  • CollectionSee-Through
  • TypeObject (single object)
  • Date of publishing2022-03-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 1.4 CodeL828
  • Uniclass 1.4 DescriptionFireplaces
  • Uniclass 2.0 CodePR-60-36-74
  • Uniclass 2.0 DescriptionRoom Heaters
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • NBS Reference Code60-36-74
  • NBS Reference DescriptionRoom Heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States