Set your location and language to prioritise localised information. Continue
Summum 100 3/S: 3-Sided Gas Fireplace

Summum 100 3/S: 3-Sided Gas Fireplace

With an expansive viewable opening of 39” wide by 21” tall and a 3 Sided configuration, very little stands between the most perfect fire and your favorite lounge chair.

The Summum direct vent gas fireplace series comes standard with the Real Flame Burner System. This innovative burner solution creates the most realistic flame patterns available today as the burners are specially designed to wrap your flames around a detailed log set, just as you would see in a real wood-burning fire.

The Summum 100, 3 sided gas fireplace, is produced by Element4 B.V., the award-winning fireplace manufacturer from the Netherlands, and is imported and distributed by European Home for installations in North America.

Specification
  • Gas Type : Natural Gas or Propane

    Burner : Real Flame Burner

    Heat Output (Natural Gas) : 13,000 - 50,000 BTU/hr

    Heat Output (LPG) : 9,000 - 45,000 BTU/hr

    Viewable Opening : 39-1/2" W x 22-11/16" H

    Framing : Please refer to the Installation Manual for more information

    Approximate Fireplace Weight: 165 lbs.

    Venting : Requires 5" x 8" direct vent

    Power Vent : Optional

    Flame Adjustment : Yes

    Standard Interior : Anthracite

    Optional Designer Interiors : Reflective Black or Concrete Style (by request)

    Remote Control : Standard

    Fireplace Control Options : Puck Wall Control, Home Automation Cable, ProControl (App Control)

    Electronic Ignition : Yes

    Efficiency: 89%

Technical specification
  • Unique ref.summum-100-3s-3-sided-gas-fireplace
  • Product familyElement4 - Direct Vent
  • Product group3-Sided
  • TypeObject (single object)
  • Date of publishing2022-03-14
  • Edition number1
  • Height (inches)22.75
  • Width (inches)39.5
  • Depth (inches)16.75
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Lbs)165
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • OmniClass TitleFireplaces
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States