Publish your products
Single Piece Roll-in Shower Pan -  63” x 33” Exterior Dimensions
EverFab

Single Piece Roll-in Shower Pan - 63” x 33” Exterior Dimensions

A traditional roll-in shower pan that meets ADA compliance. In addition to that it features a smooth linear trench drain providing a less institutional feel

  • One-piece ADA, ANSI, and California Title 24 compliant roll-in-type shower
  • Unique reinforcing bottom plate unseen anywhere else in the industry
  • Anti-slip floor
  • 60” x 30” Clear floor space
  • Integral reinforced with non-organic composite material


Specification
  • Type: One-piece roll-in type shower pan with removable stainless steel grate

    Color: White

    Exterior Dimensions: 63”W x 34”D x 5”H

    Materials: Gel coat and fiberglass composite

    Approximate Weight: 50 lbs.

    Certifications and Accessibility Code Compliance:

    • Universal Plumbing Code
      CSA B45.5-11 / IAPMO Z124-2017
    • ADA 
    • ICC A117.1 - 2017 ANSI Type A
    • California Title 24
    • WAC 388-78A-3030

    Warranty: 30 Year Limited

Technical specification
  • Unique ref.SPT6333A
  • Product familyANSI A - ADA - CA Title 24
  • Product groupSPT6333A
  • TypeObject (single object)
  • Date of publishing2026-03-02
  • Edition number1
  • Height (inches)78.5
  • Width (inches)63
  • Depth (inches)34
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationBuilding Element
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
United States