Publish your products
Roll-in-type Shower - 63" x 36" Exterior Dimensions
EverFab

Roll-in-type Shower - 63" x 36" Exterior Dimensions

5.0 out of 5 stars5.0(5 reviews)

The S6336A one-piece fiberglass roll-in shower stall is constructed of two distinct layers of fiberglass reinforced composite, reinforced with an intermediate layer of polyester spray core, and finished with an unsaturated polyester gel coat. This ANSI, CA Title 24, Washington Administrative Code (WAC), and ADA compliant shower stall is durable, crack and chip resistant, and can be easily installed in commercial and residential environments.

  • One-piece ADA, ANSI, and CA Title 24 compliant roll-in-type shower
  • Unique reinforcing bottom plate unseen anywhere else in the industry
  • Anti-slip floor
  • 60” x 33-1/4” Clear floor space
  • Integral reinforced with non-organic composite material


Specification
  • Shower Stall:

    Model: No. S6336A

    Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, and inorganic composite reinforcement for placement of grab bars and seat

    Exterior dimensions: 63 inches wide x 36 inches deep x 78-1/2 inches high

    Threshold: [Standard] [Low Profile] [No Recess] Threshold Detail

    Accessory Configuration: Model [A0] [A1] [A2] [A3]

    Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [rubber dam], [stainless steel semi-permanent threshold], [shower slide-bar kit], [EverFab tub-wrap], [shower drain]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

Technical specification
  • Unique ref.s6336a
  • Product familyANSI A - ADA - CA Title 24
  • Product groupS6334A
  • TypeObject (single object)
  • Date of publishing2020-09-01
  • Edition number1
  • Height (inches)78.5
  • Width (inches)63
  • Depth (inches)36
Related
  • Material mainFiber Glass
  • Material secondaryFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationBuilding Element
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
United States