Publish your products
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
EverFab

5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions

5.0 out of 5 stars5.0(5 reviews)

This one-piece tub shower stall with simulated tile is constructed from two layers of a hand-rolled, fiberglass-reinforced composite, an intermediate layer of polyester spray core, and an unsaturated polyester gel coat finish. The 6 inch x 24 inch simulated tile offers class and comfort in an ADA compliant design. EverFab’s reinforced bottom plate and reinforced composite core material make for a sturdy unit that’s ideal for placement of grab bars and seat.

  • Anti-slip floor design
  • Built-in reinforcement to support ADA compliant grab bars and seat
  • Pre-leveled bottom plate that requires no mortar or leveling for installation
  • A weight of approximately 130 pounds
  • 30-year limited warranty
Specification
  • Shower Stall:
    1. Model: No. TS6032T624A
    2. Description: One-piece tub-shower stall with reinforcing bottom plate, slip-resistant floor, 6”x24” simulated tile, and inorganic composite reinforcement for placement of grab bars and seat
    3. Exterior dimensions: 60 inches wide x 32 inches deep x 74-1/2 inches high
    4. Rough-in: +1/8” -0” nominal dimensions
    5. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [composite corner shelf], [shower slide-bar kit], [EverFab tub-wrap], [shower drain], [18” grab bar], [24” grab bar], [folding seat]. If applicable, please indicate location of additional accessories on drawing
    6. Accessory Style: [A0 - No Accessories], [Standard Thru-Bolted], [Flanged], [Elite Series], [Anti-Ligature], [Custom]
    7. Accessory Finish: [A0 - No Accessories], [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

Technical specification
  • Unique ref.ts6032t624a
  • Product familyANSI A - ADA - CA Title 24
  • Product groupTS6032T624A
  • TypeObject (single object)
  • Date of publishing2022-10-13
  • Edition number1
  • Height (inches)74.5
  • Width (inches)60
  • Depth (inches)32
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)130
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationBuilding Element
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
United States