Publish your products
Evyon Industrial Energy Storage
Evyon Industrial Energy Storage
Evyon Industrial Energy Storage
    Evyon

    Evyon Industrial Energy Storage

    Evyon Industrial

    An automotive-quality and scalable solution for system integrators

    Evyon Industrial is a battery solution for commercial & industrial applications, scalable to your needs.

    • European design, build, and support.
    • Brand new Tier 1 automotive batteries.
    • 24/7 cloud monitoring for maximum safety, performance, and lifetime.

    Evyon provides automotive-quality energy storage systems based on repurposed battery modules

    Scalable to your needs

    Our battery system is designed to fit in industry standard 19" racks to suit any commercial and industrial applications - stationary and mobile.
    Our systems can be scaled to suit almost any application, ranging from commercial buildings, EV charging, construction sites, and backup power.
    Multiple strings can be connected flexibly to create larger systems with a small footprint. Evyon Industrial scale from kWh to MWh while working with inverters from 0 to 1000 V DC.

    Specification
      • 121-165 kWh per string
      • 0.8C continuous
      • Up to 10 years or 6000 cycles warranty with digital tracking & notifications
    Technical specification
    • Unique ref.Evyon-Industrial
    • Product familyEnergy storage
    • Product groupIndustrial battery string
    • TypeObject (single object)
    • Date of publishing2023-03-31
    • Edition number1
    • Height (mm)2000
    • Width (mm)600
    • Depth (mm)1000
    Related
    • Material mainMetal
    • Designed inNorway
    • Manufactured inNorway
    • Weight Net (Kg)920
    Classification
    • BIMobject CategoryElectrical - Electrical
    • IFC classificationElectric Generator
    • ETIM CodeEG000055
    • ETIM NameRenewable energy
    • Uniclass 2015 CodePr_60_70_06_06
    • Uniclass 2015 DescriptionBackup battery supply

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit