SKYGARD 3700® - Self-Spanning Skylight

SKYGARD 3700® - Self-Spanning Skylight

EXTECH’s SKYGARD 3700 industrial skylight system is a does-it-all aluminum framed skylight designed to be self-supporting and will span large openings. Specially designed for cellular polycarbonate, this skylight also accepts glass. Its unique stainless steel pin mounting system makes it incredibly easy for connection of horizontal to vertical framing.

SKYGARD 3700 industrial skylights control leakage and condensation with integral gutters, and the “pressure equalized” design aids in water penetration control.

When integrated with polycarbonate panels, the SKYGARD 3700 resists high wind and snow loads.  It can be used in a wide range of configurations, including Single Slope, Ridge Types (A Frame), Pyramid Type, Ridges with Hipped edges, Custom Configurations, and Vertical Applications.

Further details and benefits

  • Designed to be self-supporting and can span large opening
  • Will accept glazing up to 1" thick
  • Finish on aluminum framing can be your choice of anodized or high-performance factory baked paints
  • Simple connection of horizontal to vertical framing using unique stainless steel pin mounting system
  • Deep glazing pockets (rabbet depth) allow thermal movement of thermoplastic glazings
  • Leakage and condensation are controlled by separate gutters
  • “Pressure equalized” design aids in water infiltration control
  • Overlapping joinery allows for dimensional variations and provides excellent air & water infiltration resistance
  • “Dry Glazed” - incorporates low friction gasketing to maintain good air & water infiltration seal, while allowing for thermal movement of thermoplastic glazing and reducing noise caused by the movement of the glazing
  • Thermally Improved - incorporates vinyl spacers which separate the ‘exterior’ framing from the ‘interior’ framing
  • Optional cosmetic cover caps
  • Manufactured in the U.S.A.
Specification
    • Air, water, and structural test results surpassed AAMA standards
Technical specification
  • Unique ref.extech-3700
  • Collection setSkylights
  • CollectionSKYGARD 3700®
  • TypeObject (single object)
  • Date of publishing2022-06-23
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Skylights
  • UNSPSC nameSkylights
  • UNSPSC code301718
  • Uniclass 2015 CodePr_30_59_72_77
  • Uniclass 2015 DescriptionSkylights
  • CSI MasterFormat 2014 Code08 63 00
  • CSI MasterFormat 2014 TitleMetal-Framed Skylights
  • OmniClass Number23-17 17 15