We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BARRIER B680H 5-8m BEAM

Unique ref.: B680H
Brand: FAAC
Product family: FAAC Simply Automatic
Product group: Barrier
Width (mm): 469
Height (mm): 1100
Depth (mm): 279
Date of publishing: 2016-12-06
Edition number: 1
Type: Object (single object)
Download (7)
Hybrid Barrier Gate for continuous heavy duty use. The system is suitable for vehicular as well as for pedestrian access because it features an adjustable electronic anti-crushing safety. One single model for all application and clear passage from 2m up to 8m.

Hybrid technology: hydraulic + low voltage brushless motor. Barrier with "unlimited" springs duration: over 2,000,000 continuous use cycles without special maintenance. Extreme logistics optimization: only one barrier model and just two springs to cover clear passages from 2m up to 8m, right or left version. Extruded aluminum beams, elliptical shape, available in one-piece or modular. Removable housing available in 4 colours or AINSI 316L stainless steel. High opening speed (selectable electronically): from 1.5 seconds for 2 m gateways up to 6 seconds for 8 m gateways. Easy-to-program and technologically advanced control unit: Integrated encoder (with reverse in the event of obstacle), two integrated Loop Detectors, huge selection of operating logics including Master/Slave management (opposing barriers). Integrated anti-vandalism flashing LED traffic light and LED lights for beam (accessories).


Material main: Steel
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 69.2

BIMobject Category: Engineering & Infrastructure - Road Accessories
IFC classification: Electrical Element
Uniclass 1.4 Code: L44
Uniclass 1.4 Description: Barriers
Uniclass 2.0 Code: PR-16-17-08
Uniclass 2.0 Description: Barrier Parking Controllers
Uniclass 2015 Code: Pr_40_70_22_06
Uniclass 2015 Description: Barrier parking control units
NBS Reference Code: 16-17-08
NBS Reference Description: Barrier Parking Controllers
CSI MasterFormat 2014 Code: 01 55 00
CSI MasterFormat 2014 Title: Vehicular Access and Parking
OmniClass Number: 23-39 11 11 15
OmniClass Title: Traffic Barriers

BIMobject®