We are using cookies to provide our services

By using our services you agree to our use of cookies

;

FAAC J355 F M50 Fixed bollard

Unique ref.: FAAC-J355-F-M50
Brand: FAAC
Product family: FAAC Simply Automatic
Product group: Automation - Traffic bollard
Width (mm): 355
Height (mm): 1200
Depth (mm): 355
Date of publishing: 2016-06-23
Edition number: 3
Type: Object (single object)
Download (9)
FAAC J355F M50 bollard has successfully passed the ASTM F 2656-07 simulation testing. FAAC J355 F M50 bollard is therefore suitable for the permanent protection of sensitive areas perimeters, alone or in combination with retractable (HA) models. FAAC J355 F M50 main features are:
1. Compliant with ASTM F 2656-07
2. Power supply and wiring not requested
3. Shallow mount concept: just 350mm excavation depth required
4. Modular underground structure: to facilitate the laying and increase the overall crash resistance in multiple installation
5. Guarantees aesthetic coherency in multiple installations together with retractable bollards.

Static HIGH SECURITY BOLLARD shallow mounted FAAC J355 F, tested in accordance to ASTM F2656-07 M30 standard (“Standard Test Method for Vehicle Crash Testing of Perimeter Barriers”), via software 3D simulation.

APPLICATIONS:
Sensitive areas, like: military sites, airports, embassies, consulates, banks, marine zones, prisons, industrial sites or wherever is required an high security level in terms of perimeter protection.

PRODUCT FEATURES:
The blocking element is represented by a S355JR EN 10210 steel cylinder height 1.200mm off ground, diameter 355mm, thickness 16mm, with built-in reinforcement disks and surface anti-corrosive treatment in cataphoresis and polyester powder painted, or with additional jacket AISI 316L satin stainless steel.
The support structure displays fixing plates welded on the underground portion of the cylinder. 3 supplied beams made of S235JR (UNI EN 10027-1) have to be mounted on the fixing plates, employing the supplied 10.9 (UNI EN 20898) screws and bolts.
The bollard has to be placed in a shallow foundation –“Shallow Mounted” concept- realized as described in the installation manual, reinforced by employing ≥Ø12mm Class B450C iron bars, in compliance with ASTM A615 - Grade 60 and then filled with Class C25/30 concrete 10-30 (UNI EN 12620)
To guarantee the maximum resistance of the bollard, the cylinder has to be filled with the same type of concrete.
This Bollard is designed to stop a vehicle weighing 6.800 Kg, running at 80Km/hour and having capability to adsorb at least an energy of 1.680.000 Joules as defined in accordance to ASTM F2656-07 standards.
The above performance are obtained in 3 units installations, as described in the installation manual.

Cylinder above ground is visible on all environment conditions, having a reflecting strip at least at 55mm height all around the cylinder itself, as well as LED lights –electric feeder not supplied-.

OPTIONS:
The cylinder finishing can be:
-Cataphoresis and polyester powder painted Dark grey metallised
-Stainless steel satin finishing

ACCESSORIES:
A Stainless Steel ground plate can be added to obtain a perfect aesthetic coherency with the automatic (


Material main: Steel
Material secondary: Stainless steel
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 680

BIMobject Category: Engineering & Infrastructure - Road Accessories
IFC classification: Object
Uniclass 2015 Code: Pr_20_76_08
Uniclass 2015 Description: Bollards and impact protectors
OmniClass Number: 23-11 29 35
OmniClass Title: Bollards
This product is available in:
Asia
  • China
  • India
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • Australia

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Assett Identifier static bollard for perimeter high security application
Created By FAAC
Created On 2016
Description static bollard for high perimeter security ; FAAC J355F M50 is a static bollard for High perimeter security
Name J355 F M50 painted steel; J355 F M50 satin finishing ; J355 F M50
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type fixed
Code Performance ASTM F2656-07 - M50 ranking
Colour grey antracite RAL7021
Created By FAAC
Created On 2016
Description static bollard for high perimeter security ; FAAC J355F M50 is a static bollard for High perimeter security
Features high security; shallow mount concept, high aesthetic value
Finish painted or satin stainless steel
Manufacturer www.faacbollard.com
Material S355JR EN10210 steel
Model Reference 116371: 116391
Name J355 F M50 painted steel; J355 F M50 satin finishing ; J355 F M50
Nominal Height 1 mm
Shape round (cylinder)

All BIM objects are real products from real manufacturers confirmed and approved