We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FAAC J355 HA M50 EFO Hydraulic Automatic bollard - Emergency Fast Operation

Unique ref.: FAAC-J355-HA-M50-EFO
Brand: FAAC
Product family: FAAC Simply Automatic
Product group: Automation - Traffic bollard
Width (mm): 570
Height (mm): 1200
Depth (mm): 770
Date of publishing: 2016-06-23
Edition number: 3
Type: Object (single object)
Download (7)
FAAC J355 HA M50 Emergency Fast Operation (EFO) bollard is certified for the use in perimeter security; it has been purposely designed for the protection of sensitive areas, such as airports embassies, consulates, banks, harbors, etc.
FAAC J355 HA M50 EFO bollard has been tested according to PAS 68:2013 Impact test specifications for vehicle security barrier systems and IWA 14-1:2013 - Vehicle security barriers - Part 1: Performance requirement, vehicle impact test method and performance rating.
FAAC J355 HA M50 EFO bollard is able to stop a 7.500kg truck at a speed of 80Km/h (=50M/h).
Emergency Fast Operation device (EFO) guarantees a very rapid rising speed (2s) to increase the offered protection. FAAC J355 HA M50 EFO main features are:
1. Tested according to PAS 68:2013 and IWA 14-1:2013
2. Integrated Hydraulic Unit concept
3. Kept lock in up position also in the event of power failure
4. Extreme care in the material selection
5. Rapid and silent movements
6. Very quick emergency rising (2s)

Hydraulic Automatic retractable HIGH SECURITY BOLLARD FAAC J355 HA M50 Emergency Fast Operation (EFO), crash tested in accordance to PAS 68: and IWA 14-1:2013.

APPLICATIONS:
Perimeter protection of sensitive areas.

PRODUCT FEATURES:
FAAC J355 HA M50 EFO bollard is made by a S355JR EN 10210 steel cylinder height 1.200mm off ground, diameter 355mm, thickness 30mm, with built-in reinforcement disks and surface anti-corrosive treatment in cataphoresis and polyester powder painted, or with additional jacket AISI 316L satin stainless steel.
The support structure is in reinforced steel. The bollard and the support structure are placed into a pit that sits in the foundation. All internal fixing frames are made of stainless steel, to prevent corrosion.
The cylinder head and ground crown are realized in AISI304 stainless steel
An auxiliary Emergency Fast Operation circuit option is available. EFO is a distinct hydraulic circuit, that provides the power to operate the Bollard at emergency fast speed (as below specified).
FAAC J355 HA M50 EFO Bollard is designed to stop a 18.000 Kg 2-axle truck (nominal test vehicle mass 7.500kg), running at 80Km/hour.
Global bollard protection rate of the hydraulic unit is IP67.
Bollard speed on normal duty:
Rising time ~6 sec. / Lowering time ~3 sec.
Speed on emergency conditions EFO unit activation:
Rising time 2.0 sec. / Lowering time ~3 sec.
Bollard cannot be lowered until the EFO emergency is reset.
The above operation time must be kept constant on defined duty cycle.
Cylinder above ground is visible on all environment conditions, having a 55mm reflecting strip all around the cylinder and LED lights that flash when bollard moves and stay permanently ON when upraised.
Hydraulic drive unit is integrated into the bollard structure, supplied at 230AC – 50/60Hz
In case of power failure, while the cylinder is upraised, it must remain in high position.

INSTALLATION COMPLEMENTS:
The bollard is installed in a dedicated pit complete with counter-frame and drainage set up.

CONTROL BOARD:
It’s supplied with 230VAC voltage – 50/60Hz.
The control board is external and must manage one bollard, equipped with a built-in dual loop detector and includes programmable logic and provides all commands for normal operation.
To link the bollard and the control board, a 16+1 conductors -min 1,5mm section- cable shall be employed.

OPERATING TEMPERATURE AND WEATHER CONDITIONS:
Bollard shall be fully operational within following conditions:
Operating temperature -15 °C / +55 °C
Operating temperature with heater (accessory) -40 °C / +55 °C

OPTIONS:
The cylinder finishing can be:
- Cataphoresis and polyester powder painted Dark grey metallised
- Stainless steel satin finishing

ACCESSORIES:
A Pit heater can be added, to operate also at extreme low temperatures.
A manual release safety kit can be added to lower the cylinder in case of blackou


Material main: Steel
Material secondary: Stainless steel
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 1020

BIMobject Category: Engineering & Infrastructure - Road Accessories
IFC classification: Object
Uniclass 2015 Code: Pr_20_76_08
Uniclass 2015 Description: Bollards and impact protectors
OmniClass Number: 23-11 29 35
OmniClass Title: Bollards
This product is available in:
Asia
  • China
  • India
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • Australia

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Assett Identifier retractable automatic bollard for perimeter high security application
Created By FAAC
Created On 2016
Description retractable automatic bollard for perimeter protection
Name J355 HA M50 EFO painted steel; J355 HA M50 EFO satin finishing ; J355 HA M50 EFO
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type retractable automatic bollard for perimeter high security application
Code Performance PAS 68:2013 and IWA 14-1:2013
Colour grey antracite RAL7021
Created By FAAC
Created On 2016
Description retractable automatic bollard for perimeter protection
Features integrated Hydraulic unit security; Emergency Fast Operation,
Finish painted or satin stainless steel
Manufacturer www.faacbollard.com
Material S355JR EN10210 steel
Model Reference 116352: 116382
Name J355 HA M50 EFO painted steel; J355 HA M50 EFO satin finishing ; J355 HA M50 EFO
Shape round (cylinder)

BIMobject®