We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Magnetic Access

Unique ref.: MagenticAccess
Brand: FAAC
Product family: Magnetic Autocontrol
Product group: Access
Width (mm): 300
Height (mm): 320
Depth (mm): 345
Date of publishing: 2016-12-06
Edition number: 1
Type: Object (single object)
A facility is only as good as its barrier. However, modern solutions demand not only innovative and future-oriented engineering but also environmentally compatible and energy-saving technology. Magnetic.Access barriers meet these demands completely: While the MHTM™ MicroDrive and the MGC control secure decisive advantages for you and optimise the benefit of your facility, the housing and the VarioBoom do not leave anything to be desired.

Drive
The MHTM™ MicroDrive is not only astonishing because of its small dimensions. You get 100% more torque at a power input reduced by 75 %. Motor, motor control and earing are combined in one unit.

Control
The MGC control is located directly under the hood and offers extensive opportunities for expansion via optional plug-in modules. The barrier is operated via GUI-supported control keys and a large display.

Housing
The housing of aluminium and the base of stainless steel offers the best available protection against corrosion.
In addition, the design is convincing and can easily be customised.

VarioBoom
The new VarioBoom improves the perception and increases the passage. Comprehensive options facilitate an individual design of the VarioBoom and provide additional supplementary functions like optical displays, lights, etc.


Material main: Steel
Material secondary: Steel
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 44

BIMobject Category: Engineering & Infrastructure - Road Accessories
IFC classification: Electrical Element
Uniclass 1.4 Code: L44
Uniclass 1.4 Description: Barriers
Uniclass 2.0 Code: PR-16-17-08
Uniclass 2.0 Description: Barrier Parking Controllers
Uniclass 2015 Code: Pr_40_70_22_06
Uniclass 2015 Description: Barrier parking control units
NBS Reference Code: 16-17-08
NBS Reference Description: Barrier Parking Controllers
CSI MasterFormat 2014 Code: 01 55 00
CSI MasterFormat 2014 Title: Vehicular Access and Parking
OmniClass Number: 23-39 11 11 15
OmniClass Title: Traffic Barriers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved