We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Magnetic Access XXL

Unique ref.: MagneticAccess_XXL
Brand: FAAC
Product family: Magnetic Autocontrol
Product group: Access
Width (mm): 315
Height (mm): 1165
Depth (mm): 360
Date of publishing: 2016-12-06
Edition number: 1
Type: Object (single object)
"You are looking for a reliable barrier to control vehicle access to an access road or industry facility with a lane width of more than 6.0m? Here you go: Magnetic.Access XL or Magnetic.Access XXL.
Magnetic.Access XL barriers were developed for lane widths between 6.0m and 8.5m, Magnetic.Access XXL for lane widths between 6.0m and 10.0m. Compared to other models of the award-winning MHTM™ MicroDrive series, these barriers come with an inner support frame that guarantees a very high stability.
Magnetic.Access XL and Magnetic.Access XXL barriers contain the complete barrier including the MGC Pro control unit, a MicroBoom XL barrier boom and an integrated 2-channel loop detector. The functionality of the barrier can be easily extended via pluggable modules (optional)."

"Design and quality
Magnetic.Access XL / XXL barriers impress with sophisticated and enduring design. The modularly designed housing made of extruded aluminium profiles and the inner steel frame with surface protection offer best protection against corrosion.
The MHTM™ product line is winner of the red dot award: product design 2012.
Drive unit
The MHTM™ XL drive unit is not only astonishing because of its small dimensions. You also get a high torque with an extremely minimized power consumption. The high torque guarantees best operation even under severe weather conditions (heavy winds, snow, etc.).
The motor, motor control and gearing are all combined in one compact drive unit.
Control unit
The control unit MGC Pro is compliant with EN 13849. It is located directly underneath the top cover and can be accessed from all sides. Configuring the barrier is easily accomplished via the LCD’s intuitive user interface that can be navigated with just 4 push-buttons. The functionality may be easily extended via optionally available modules.
MicroBoom XL
MicroBoom XL barrier booms are straight booms designed especially for Magnetic.Access XL/XXL barriers. Up to 6.0m the boom is made of one solid boom profile, longer booms have an additional connector and a smaller boom profile as extension.
MicroBoom XL booms are equipped with a foamed edge protection which offers best protection against damages and harm to people."


Material main: Steel
Material secondary: Steel
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 112

BIMobject Category: Engineering & Infrastructure - Road Accessories
IFC classification: Electrical Element
Uniclass 1.4 Code: L44
Uniclass 1.4 Description: Barriers
Uniclass 2.0 Code: PR-16-17-08
Uniclass 2.0 Description: Barrier Parking Controllers
Uniclass 2015 Code: Pr_40_70_22_06
Uniclass 2015 Description: Barrier parking control units
NBS Reference Code: 16-17-08
NBS Reference Description: Barrier Parking Controllers
CSI MasterFormat 2014 Code: 01 55 00
CSI MasterFormat 2014 Title: Vehicular Access and Parking
OmniClass Number: 23-39 11 11 15
OmniClass Title: Traffic Barriers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved