Publish your products
TELESCOPIC DOOR SLT
TELESCOPIC DOOR SLT
TELESCOPIC DOOR SLT
TELESCOPIC DOOR SLT
TELESCOPIC DOOR SLT
TELESCOPIC DOOR SLT
TELESCOPIC DOOR SLT
TELESCOPIC DOOR SLT
TELESCOPIC DOOR SLT
TELESCOPIC DOOR SLT

    TELESCOPIC DOOR SLT

    SLT telescopic automation is available as ADVANCED or EMERGENCY redundant and it is the perfect solution in case of space constrains.
    The patented FACE solution includes a suspended rail with modular supports that allows the complete access to the inner leaves for installation and maintenance.
    The synchronization and the adjustment of the slow and quick leaves is extremely easy: it is sufficient to put the two leaves in the complete open position and then tight the two screws placed on the external pulley.
    The brushless motor in direct drive and the feeding system with switch mode technology assure the maximum level of energy efficiency.

    EASY TO INSTALL
    SLT automation is easy to install and to be maintained thanks to its patented suspended rail system and to the double synchronized pulley system.

    SUITABLE FOR ESCAPE ROUTES
    SLT can be installed on escape routes in its Emergency redundant version.

    SPACE LIMITED INSTALLATIONS
    FACE telescopic automation is the perfect solution to get a wide passage even with space constrains.

    Specification
    • Versions: Advanced / Emergency Dimensions (mm): 125 x 216 [H x D] Max Length (mm): 6600 [L] Max load (kg): 100 (2 leaves) / 70 (4 leaves) Max speed (m/s): 0.8 (2 leaves) / 1.6 (4 leaves) Service class: continuous operation Power supply (V): 100 - 240 (50/60 Hz) Power (W): 70 Stand-by (W): 10 Rated load (N): 150 Degree of protection: IP20 Operating temperature (°C): -15 / +50 Accessory output (Vdc): 12 (1 A max) Firmware update mode: USB standard / Micro SD
    Technical specification
    • Unique ref.SLT
    • Product familyAutomations
    • Product groupTelescopic Doors
    • TypeObject (single object)
    • Date of publishing2024-09-06
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Door Openers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit